Caterpillar 938K QCF

Caterpillar 938K QCF

Price
205,000 USD
Year
2015
Working hours
1046 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K QCF
CategoryWheel Loaders
Serial NumberSWL04155
Unit NumberLKE02745
Catalog NumberCU2286943
Manufacturing Year2015
Hours1046 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCAB, DELUXE
COUNTERWEIGHT 1400KG,HEAVY,6PC
DIFFERENTIAL, OPEN REAR
EMA
ENGINE - AR
ENVIRONMENT, STANDARD
FENDER, STANDARD
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRICED 08/29/16 DA (3V HD)
PRODUCT LINK, SATELLITE-PL321
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone