Caterpillar 938K QCF

Caterpillar 938K QCF

Price
172,000 USD
Year
2013
Working hours
1617 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K QCF
CategoryWheel Loaders
Serial NumberSWL01875
Unit NumberLKE02114
Catalog NumberCU2431140
Manufacturing Year2013
Hours1617 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$172,000
Tax-
Price Including Tax-
Features
Additional Information*938K WHEEL LOADER
*CAB, DELUXE
*COUNTERWEIGHT, HEAVY (938K)
*DIFFERENTIAL, OPEN REAR
*ENVIRONMENT, STANDARD
*FENDER, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
*LIGHTS, AUX, HALOGEN / HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, CD PLAYER
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*WEATHER, STANDARD
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRICED 10/12/16 DA (3V
QC)
SHIPPING/STORAGE PROTECTION
TIRES,20.5R25 MX XHA2 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone