Caterpillar 938H

Caterpillar 938H

Price
55,554 USD
Year
2010
Working hours
10500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938H
CategoryWheel Loaders
Serial NumberLKM01217
Unit NumberLKM01217
Catalog NumberCU4359415
Manufacturing Year2010
Hours10500 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$55,554
Tax (19%)$10,555
Price Including Tax$66,109
Features
Additional InformationTIRES CONDITION REAR LEFT: 10 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone