Caterpillar 938H

Caterpillar 938H

Price
95,000 USD
Year
2011
Working hours
5462 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938H
CategoryWheel Loaders
Serial NumberMJC01364
Unit NumberL6984
Catalog NumberCU4305626
Manufacturing Year2011
Hours5462 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional InformationLast PM1 @ 5441 Hours
Last PM4 @ 5220 Hours

3V/1L
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • No
  • No
  • GoodRH Rear Bracket Bent
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPlastic Cover Broken
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Yes
  • NA
  • 75% Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • PoorAntenna Broke Off
  • Good
  • Good
  • Good
  • Good
  • FairFront Wiper Blade Torn
engine
  • FairA Little Dirty
  • Good
  • No
  • No
  • No
  • YesSmall Leak RH Side of Engine, Front Pulley Seal Leaking
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • NoCoolant Low
  • Orange
  • NA
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Coolant dripping from lower panel
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • GoodMinor Play at Rod Ends
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • FairAccumulator Surging Might Be Low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • Second Gear
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FairMight Need a Charge
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeaks
  • YesTilt Cylinder
bucket
  • Good
  • Good
  • GoodMinor Play
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1537481
  • 3.65 yd3
  • 21A12916
  • 3.65 yd3 107"
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
  • No
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
torque converter
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • No
  • 25%
  • None
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin25NoNoNo
Left RearMichelin25NoNoNo
Right FrontMichelin25NoNoNo
Right RearMichelin25NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone