Caterpillar 938H

Caterpillar 938H

Price
82,500 USD
Year
2009
Working hours
11527 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938H
CategoryWheel Loaders
Serial NumberMJC00614
Unit NumberMJC614
Catalog NumberCU4285067
Manufacturing Year2009
Hours11527 h
CountryUnited States
LocationMacomb, MI
Pricing
Price Excluding Tax$82,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR CONDITIONER
AUTO SHIFT
COUNTERWEIGHT
COUPLER, QUICK
DIFFERENTIAL, STANDARD
ENGINE ENCLOSURES
EROPS
FORKS
LIGHTING
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • GoodRear bolt on counterweight
  • Good
  • Good
  • FairOuter edge of left front fender dented,
  • Good
  • Good
  • FairSome scale rust on panels under cab
  • Good
  • FairPanel in front of hydraulic tank dented at bottom
  • Good
safety items
  • GoodWorking
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodEMS warning lights working
  • FairFloor mat missing
  • Good
  • FairLower side windshields cracked (out of sight area) right rear cab corner glass cracked, (all flat glass)
  • FairNot blowing real hot
  • Good
  • Good
  • Good
  • GoodRetractable style belt
  • GoodAir ride seat (small burn holes in lower seat cushion)
  • Good
  • GoodBoth wipers working
  • YesWorking
  • Yes
  • Equipped with am/fm radio CD player
engine
  • Good
  • Good
  • Good
  • FairFuel leak at top of high pressure pump area
  • GoodStarts and runs good
  • Good
  • No
  • No
  • Yes
  • No
  • YesSeepage at valvecover
  • No
  • Green
  • Powered by caterpillar Acert C6.6, 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
cooling system
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floodlights working, front signal/warning lights not working
  • Good
  • Good
  • Yes
transmission
  • Good
  • FairHas clicking light popping noise heard in a turn (possible carrier bearing or U-joint)
  • Good
  • GoodShifted good through speeds, auto shift working
  • Good
  • GoodPowertrain temp gauge working
  • Good
  • Good
  • YesSeepage at control valve area
  • No
steering
  • GoodNo movement in center pin area
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
  • Yes
  • Service and parking brake working good
hydraulics
  • GoodRide control working
  • FairLift kick out working, bucket kick out not working
  • GoodDry
  • GoodPilot operated joystick controls
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat, 60in adjustable style forks, 8Ft wide carrige
bucket
  • Good
  • Good
  • FairDog bone mounting bushings show some wear
  • Good
  • GoodGood condition and has a flip left
  • Good
  • Good
  • GoodHydraulic operated fusion style coupler, operates good
  • 3.50YD
  • ARN02542
  • 810Ft wide
final drives
  • Good
  • FairSeepage at rear wheel seals
  • Good
tires
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear (uni-steel)3580YesNoNo
Left RearMichelin (XTL)2150NoNoNo
Right FrontBridgestone (VJT)3170YesNoNo
Right RearBoto (GCA1)2870NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone