Caterpillar 938H

Caterpillar 938H

Price
65,000 USD
Year
2011
Working hours
17824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938H
CategoryWheel Loaders
Serial NumberMJC01543
Unit NumberEQN085772
Catalog NumberCU4341022
Manufacturing Year2011
Hours17824 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Additional Information938H WHEEL LOADER
CERT EMISSIONS OTHER REG (PEC)
FAN VARIABLE PITCH
FILM VARIABLE PITCH FAN
HIGH LIFT 2 VALVE
INSTRUCTION NORTH AMERICA ANSI
INSTRUCTIONS ENGLISH
LANE 3 ORDER
LANGUAGE SPANISH
PACK DOMESTIC TRUCK LESS TIRE
PKG. A: COMFORT
PKG. C: CONVENIENCE
PKG. D: COLD START (120V)
PKG. E: WORK LIGHTING
PP2: 2V RIDE STD AXLE
RADIO AM/FM CD PLAYER
REGIONAL PKG. NACD
RIMS ONLY TIRES OMITTED
SEAT BELT 3" WIDE
5.5 YD DYMAX BUCKET S/N 155585 MODEL 5704D1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone