Caterpillar 938H

Caterpillar 938H

Price
37,440 USD
Year
2008
Working hours
9336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938H
CategoryWheel Loaders
Serial NumberMJC00160
Unit Number800066467
Catalog NumberCU4407852
Manufacturing Year2008
Hours9336 h
CountryCanada
LocationHull, QC
Pricing
Price Excluding Tax$37,440
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
AM FM CD RADIOAM FM CD RADIO
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Fair
  • PoorMachine perce - Rust holes in mutiple places
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • PoorCroche et trouee par la rouille - Bent and rust holes on all 4 corners
  • Fair
  • PoorTres rouiller - Very rusty not much paint left
  • Fair
  • Good
  • Fair
  • Poor
  • Fair
  • Good
  • PoorCapot craquer - Cracked hood
  • Fair
  • Poor
  • Good
  • No
  • No
safety items
  • Good
  • PoorPas installé - Not installed
  • Fair3 vitre avant craquer - Three front windows are cracked
  • PoorFonctionne pas - Dont work
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • Yes
  • Yes
  • NoManquant ou difficile a lire - Some are missing or difficult to read
  • NoNon - Not all
gauges, operator station, console
  • PoorPas tester - Could not test
  • Good
  • Poor
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • FairEndommager - Floor mat is very bad
  • Good
  • FairGrafigner - Scratches
  • PoorPas chaude - Not very warm
  • Good
  • Good
  • Good
  • PoorNe communique pas - Installed but not communicating
  • Fair
  • FairSiege ok et arm rest endommager - Seat is good, arm rests are bad
  • Poor
  • Poor3 vitre avant craquer - Three front windows are cracked
  • Fair
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • YesCoulisse mineur - Minor leaks
  • No
  • 318-0874
  • NA
  • C6E07691
  • 75% full
  • 9338
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Fair
  • PoorPas installer - Not installed
  • FairSignal arriere droite fonctionne pas - Right rear turn signal not working
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Code sensor articulation - Some logged codes for articulation sensor
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodFrein de type humide - Wet brake
  • Yes
  • Yes
  • 2
hydraulics
  • Fair
  • Fair
  • FairSensor du godet kick out fonctionne pas - Kick out sensor
  • Good
  • Good
  • FairPetite coulisse - Minor leak
  • Good
  • Good
  • Good
  • FairPetite coulisse - Minor leak
  • YesCoulisse mineur coté rod du cylindre de levage - Minor rod seal leaks on the loader arm cylinders
bucket
  • Good
  • Fair
  • FairUn coté pas usée - One side unused
  • FairBesoin de lubrification sur les pins - Needs lube on the lock pins
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
general condition
  • Fair
  • Fair
  • Fair
  • Yes
  • Yes
  • No
  • Yes
  • No
torque converter
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • No
  • 90%
  • Dynamo Xtreme Grip II
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front5C112212403J3290
Left Rear6717212501J3290
Right Front6713232501J3290
Right Rear67102221501J3290
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone