Caterpillar 938GII

Caterpillar 938GII

Price
57,500 USD
Year
2006
Working hours
8326 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938GII
CategoryWheel Loaders
Serial NumberRTB02058
Unit Number184U011
Catalog NumberCU4306006
Manufacturing Year2006
Hours8326 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$57,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationPICTURES AS OF: 4/19/18 8301 HOURS

20.5X R25 TIRES
3.75 CY GP BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • FairShows wear - headliner stained
  • GoodRear is scraped up and show some rust – rear pull pin installed
  • FairFaded and scratches
  • Good
  • Good
  • FairLeft rear platform fender is slightly bent down - Front fenders are missing and some of the mounting studs are broken off on each side
  • Good
  • Good
  • Good
  • GoodLeft grab iron on the cab is slightly bent
  • Good
  • FairFaded - scratches - some surface rust
  • GoodPlastic is fogged
  • Good
  • Good
  • GoodSome minor bends and dents
  • FairLeft steps are slightly bent in - Rubber is torn on the right rear step
  • No
  • Overall appearance is fair - no major damage
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCloth shows some wear and the rubber on the armrest is starting to deteriorate
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Radio antenna is broken off
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • YesCam follower covers are leaking - Valve cover and rocker box are leaking behind the turbo
  • No
  • ELC
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2nd
hydraulics
  • PoorNeeds charged
  • Good
  • Good
  • Good
  • FairBoth wiper seals are cracking – not leaking
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good50% remaining
  • FairTips worn to 50% – one tip is missing and the adapter is worn
  • 3.74 CY
  • 106”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspected 4-23-18 @ 8,301 SHM
general condition
  • Good
  • Good
  • Yes
  • Yes
tires
  • Tread is cracking on the rear tires show age – front tires are newer and in good condition
  • 20.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan3160NoNoNo
Left RearPrimeX1615NoNoNo
Right FrontTitan3265NoNoNo
Right RearYokohama1410NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone