Quick Search

Caterpillar 938M

Caterpillar 938M

Price
$236,000
Year
2020
Working hours
1,907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberP5K00959
Unit Number477452
Catalog Number4675076
Year2020
Hours1,907 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax236,000 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional informationCAT CERTIFIED USED
TIRES,20.5R25 MX XHA2 * L3
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
HYDRAULICS, 3V, CPLR READY, SL
LANE 3 ORDER
LINES, AUX 3RD, STD LIFT
SEAT, DELUXE
GUARD, POWERTRAIN, LOWER
ENVIRONMENT, STANDARD
STEERING, STANDARD
WEATHER, THERMAL BYPASS 120V
QUICK COUPLER, FUSION
VALVE GP, FAN BYPASS HIGH ALT
FENDERS, STANDARD
BUCKET-GP, 3.5 YD3, FUS
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
CUTTING EDGE, BOLT ON, 4 PIECE
TOOLBOX AUX
KIT,SERIALIZED TECHNICAL MEDIA
CAMERA, REAR VIEW
LIGHTS, STD HALOGEN
LIGHTS, ROADING, HALOGEN, RH
PREP PACK, UNITED STATES
DIFFERENTIAL,LIMITED SLIP REAR
STANDARD RADIO (12V), DUAL USB
COUNTERWEIGHT,3770LBS,HEAV,7PC
1317 BW 6/28/22
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering