Caterpillar 930M

Caterpillar 930M

Price
167,750 USD
Year
2016
Working hours
290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG01074
Unit NumberUE4713
Catalog NumberCU2580618
Manufacturing Year2016
Hours290 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$167,750
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 3.0YD3, FUS
STEERING, STANDARD
WEATHER, COLD START 120V
CAB, DELUXE
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
INLAND FREIGHT
HYD,3V,COUPLER READY,STD LIFT
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
SEAT, DELUXE
RADIO, BLUETOOTH, AUX, MIC
FENDERS, STANDARD
QUICK COUPLER, FUSION
KIT,SERIALIZED TECHNICAL MEDIA
ENGINE AR
PREP PACK, UNITED STATES
CUTTING EDGE, BOLT ON(4 PIECE)
EMA
COUNTERWEIGHT, STANDARD
WARNING, BEACON, LED STROBE
PRODUCT LINK, SATELLITE PL631
TIRES,20.5/25 FS SGGLD 12PR L2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone