Caterpillar 930M

Caterpillar 930M

Price
157,412 USD
Year
2016
Working hours
1526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG01692
Unit NumberE130403
Catalog NumberCU2338542
Manufacturing Year2016
Hours1526 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$157,412
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
AIR CONDITIONING
BUCKET SIZE: 3.4 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE: 20.5/25
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone