Caterpillar 930M

Caterpillar 930M

Price
160,000 USD
Year
2015
Working hours
5008 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00612
Unit NumberE0025145
Catalog NumberCU4284361
Manufacturing Year2015
Hours5008 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information930M WHEEL LOADER
CAB DELUXE
CAMERA REAR VIEW
COUNTERWEIGHT LOGGER/AGG
DIFFERENTIAL LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT HIGH DEBRIS
FENDERS STANDARD
HYD 3V COUPLER READY STD LIFT
KIT JUMPER LINES 3RD FUNCTION
KIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
PREP PACK UNITED STATES
PRODUCT LINK SATELLITE PL631
QUICK COUPLER FUSION
RADIO CD DELUXE
SEAT DELUXE
STEERING STANDARD
TIRES 20.5-25
WEATHER COLD START 120V
GUARD POWERTRAIN SIDE
MACHINE ID# E0025145
NEW MICHELIN TIRES INSTALLED OCT-2017
LIGHTS AUX HALOGEN/HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone