Caterpillar 930M

Caterpillar 930M

Price
170,000 USD
Year
2015
Working hours
1786 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00884
Unit Number447693
Catalog NumberCU2458329
Manufacturing Year2015
Hours1786 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationPRODUCT LINK, SATELLITE PL631
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES AT 98%
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, COLD START 120V
AS IS/ AS RECEIVED
C7.1 ENGINE
CAB, DELUXE
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
PREP PACK, UNITED STATES
1005 GD 1/14/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone