Caterpillar 930M

Caterpillar 930M

Price
150,000 USD
Year
2015
Working hours
4905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00399
Unit NumberE0025139
Catalog NumberCU4284359
Manufacturing Year2015
Hours4905 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information930M WHEEL LOADER
CAB DELUXE
CAMERA REAR VIEW
COUNTERWEIGHT LOGGER/AGG
DIFFERENTIAL LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT HIGH DEBRIS
FENDERS STANDARD
GUARD POWERTRAIN SIDE
HYD 3V COUPLER READY STD LIFT
KIT JUMPER LINES 3RD FUNCTION
KIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS AUX HALOGEN/HALOGEN
MACHINE ID# E0025139
NEW YOKOHAMA TIRES INSTALLED OCT-2017
PREP PACK UNITED STATES
PRODUCT LINK SATELLITE PL631
QUICK COUPLER FUSION
RADIO CD DELUXE
SEAT DELUXE
STEERING STANDARD
TIRES 20.5-25
WEATHER COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone