Caterpillar 930M

Caterpillar 930M

Price
180,000 USD
Year
2015
Working hours
3544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00426
Unit NumberEQ007934
Catalog NumberCU2259879
Manufacturing Year2015
Hours3544 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACKING, PHYTO-SANITARY WOOD
PACK, DOMESTIC TRUCK
INLAND FREIGHT
SHIPPING/STORAGE PROTECTION
ANTIFREEZE, -52C (-62F)
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
DIFFERENTIAL, OPEN REAR
COUNTERWEIGHT, HEAVY
STEERING, STANDARD, DUAL MODE
CARRIAGE, PALLET FORK 60"
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
TIRES, 20.5R25 BS VJT * L3
BUCKET, GP, 2.70 YD3, HO
FENDERS, STANDARD
LIGHTS, AUX, HALOGEN/HALOGEN
FORK TINE, 2.25" X 6" X 60"
RADIO READY, BLUETOOTH,MIC,AUX
CAMERA, REAR VIEW
CAB, DELUXE
TRANSPORT PROTECTION
GUARD, POWERTRAIN, SIDE
SEAT, DELUXE
HYD,3V,COUPLER READY,STD LIFT
930M WHEEL LOADER
ENVIRONMENT, MEDIUM DEBRIS
PREP PACK, UNITED STATES
WEATHER, STANDARD
ENGINE AR
QUICK COUPLER, FUSION
PRODUCT LINK, SATELLITE PL631
CUTTING EDGE, BOLT ON(4 PIECE)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodSide engine cover on left hand side. Paint has been rubbed off over size tires when tires would oscillate up.
  • GoodLeft side steps for getting in cab , slight bend.
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFabric is coming off seat cushion and seat cushion has a small hole in it.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Overall machine in good condition.
tires
  • 20.5 R 28. , tires on machine belong to customer. The tires I gave the ware percentage on are stacked in back yard for this machine. Waiting on company to exchange tires.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone85
Left RearBridgestone85
Right FrontBridgestone85
Right RearBridgestone85
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone