Caterpillar 930M

Caterpillar 930M

Price
185,000 USD
Year
2015
Working hours
1879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00406
Unit Number455564
Catalog NumberCU4286108
Manufacturing Year2015
Hours1879 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationCUTTING EDGE, BOLT ON(4 PIECE
DIFFERENTIAL, OPEN REAR
STEERING, STANDARD
ENVIRONMENT, STD
CAB, DELUXE
TIRES,20.5R25,MXL
BUCKET-GP, 3.1 CYD, HO FC BOE
RADIO, READY
ENGINE AR
**CERTIFIED CAT USED**
930M WHEEL LOADER
CAMERA, REAR VIEW
0P0800 /1393 / 01-23-18
JUMPER LINES 3RDF
CLEAN EMISSIONS MODULE TIER4
SEAT, DELUXE
FENDERS, STANDARD
USED PURCHASE/M. SHERIDAN
COUNTERWEIGHT, HEAVY
WEATHER,COLD,120V
PROD LINK,641,CELL
Q COUPLER, FUSION
HYD,3V,CPL RDY,STD
2015 CATERPILLAR 930M W/LOADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • 80%
  • 100%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
bucket
  • GoodBottom wear plates replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced
  • Good
  • Good
  • Good
  • Yes
  • 3.2 cyd
  • 150030140
  • 3.2 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • No
  • 80
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan80NoNoNo
Left RearTitan80NoNoNo
Right FrontTitan80NoNoNo
Right RearTitan80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone