Caterpillar 930M QC 3V

Caterpillar 930M QC 3V

Price
186,000 USD
Year
2015
Working hours
1382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M QC 3V
CategoryWheel Loaders
Serial NumberKTG00932
Unit NumberLKE02981
Catalog NumberCU2363116
Manufacturing Year2015
Hours1382 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$186,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
ENGINE AR
CAB, DELUXE
SEAT, DELUXE
RADIO, BLUETOOTH, AUX, MIC
PRODUCT LINK, SATELLITE PL631
TIRES, 20.5R25 TI MXL * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
KIT,SERIALIZED TECHNICAL MEDIA
INLAND FREIGHT
PACK, DOMESTIC TRUCK
LIGHTS, AUX, HALOGEN/HALOGEN
GUARD, POWERTRAIN, LOWER
PRICED 12/22/16 DA(3V HYD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone