Caterpillar 930K

Caterpillar 930K

Price
152,068 USD
Year
2015
Working hours
2569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN04273
Unit Number25653
Catalog NumberCU2252015
Manufacturing Year2015
Hours2569 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$152,068
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationRADIO, CD, DELUXE
CAB, DELUXE
ENGINE - AR
STEERING, STANDARD, DUAL MODE
PREP PACK, UNITED STATES
LANE 2 ORDER
ANTIFREEZE, -52C (-62F)
WEATHER, STANDARD
LIGHTS, AUX, HALOGEN / HALOGEN
FENDERS, STANDARD
QUICK COUPLER, FUSION
GUARD, POWERTRAIN, SIDE
CAMERA, REAR VIEW
PRODUCT LINK, SATELLITE-PL321
KIT,SERIALIZED TECHNICAL MEDIA
JUMPER LINES, 3RD FUNCTION
COUNTERWEIGHT 610KG, STD, 2PCS
PACK, DOMESTIC TRUCK
HYD,3V,COUPLER READY,STD LIFT
TIRES,20.5R25 MX XHA2 * L3
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
930K (DLO)
INLAND FREIGHT
SEAT, DELUXE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone