Caterpillar 930K

Caterpillar 930K

Price
189,000 USD
Year
2014
Working hours
368 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03527
Unit NumberEQ037045
Catalog NumberCU2512041
Manufacturing Year2014
Hours368 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax$189,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationWARNING, BEACON, LED STROBE
LIGHTS, AUX, HALOGEN / HALOGEN
CAMERA, REAR VIEW
DIFFERENTIAL, OPEN REAR
COUNTERWEIGHT 930KG,HEAVY,4PCS
STEERING, STANDARD
CAT 2.7 CYD GP BUCKET
GUARD, POWERTRAIN, SIDE
TOOLBOX GROUP
WEATHER, COLD START 120V
HYD, 2V, COUPLER READY
RADIO, BLUETOOTH, AUX, MIC
TIRES, 20.5-R25, MXL, L3
CUTTING EDGE, BOLT ON(4 PIECE)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone