Caterpillar 930K

Caterpillar 930K

Price
130,000 USD
Year
2012
Working hours
2324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN01099
Unit NumberUPFRHN099
Catalog NumberCU4279689
Manufacturing Year2012
Hours2324 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Additional InformationRADIO, CD, DELUXE
*LIGHTS, AUX, HALOGEN / HALOGEN
CAMERA, REAR VIEW
DIFFERENTIAL,LIMITED SLIP REAR
*COUNTERWEIGHT, HEAVY (930K)
STEERING, STANDARD, DUAL MODE
*RIDE CONTROL
QUICK COUPLER, FUSION
SEAT, DELUXE
CAB, DELUXE
WEATHER, COLD START 120V
HYD,3V,COUPLER READY,STD LIFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Rich Califano
Telephone:+1 732 261 8424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone