Caterpillar 930K

Caterpillar 930K

Price
146,000 USD
Year
2012
Working hours
3488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN00647
Unit NumberRHN647
Catalog NumberCU1897968
Manufacturing Year2012
Hours3488 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$146,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 3.0YD3, FUS
CAB, STANDARD
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
FORKS, 60" CONSTRUCTION
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
HYD,2V,COUPLER READY,STD LIFT
INLAND FREIGHT
LANE 2 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, DOMESTIC TRUCK
PARTS BOOK, PAPER
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO, CD PLAYER
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 VMT L3, BS
TOOLBOX GROUP
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone