Caterpillar 930K

Caterpillar 930K

Price
180,100 USD
Year
2015
Working hours
1962 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03721
Unit Number14V04566
Catalog NumberCU2157141
Manufacturing Year2015
Hours1962 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$180,100
Tax-
Price Including Tax-
Features
Additional Information*930K WHEEL LOADER
*CAB, DELUXE
*CAMERA, REAR VIEW
*COUNTERWEIGHT 930KG,HEAVY,4PCS
*DIFFERENTIAL,LIMITED SLIP REAR
*ENVIRONMENT, STANDARD
*FENDERS, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
*LIGHTS, AUX, HALOGEN / HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, BLUETOOTH, AUX, MIC
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*WARNING, BEACON, LED STROBE
*WEATHER, COLD START 120V
ENG SN: C8N26228
ENGINE - AR
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT, GUARD, POWERTRAIN, LOWER
KIT,SERIALIZED TECHNICAL MEDIA
SHIPPING/STORAGE PROTECTION
TIRES, 20.5R25 BS VJT * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone