Caterpillar 930K

Caterpillar 930K

Price
143,000 USD
Year
2013
Working hours
3701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN01540
Unit Number450009
Catalog NumberCU2497135
Manufacturing Year2013
Hours3701 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$143,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
TIER 4 INTERIM
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD, DUAL MODE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
CAB, DELUXE
SEAT, DELUXE
RADIO, CD PLAYER
TIRES, 20.5R25 BS VJT * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
TOOLBOX GROUP
GUARD, DRIVESHAFT
QUICK COUPLER, FUSION
HIGH ALTITUDE COLD START
BUCKET, GP, 3.00 YD3, HO
JUMPER LINES, 3RD FUNCTION
54" FORKS
0P0800/2644
KIT, PRODUCT LINK, SAT-PL321 IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone