Caterpillar 930K

Caterpillar 930K

Price
On Request
Year
2015
Working hours
2700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN04157
Unit NumberDPCCU1195
Catalog NumberCU4351552
Manufacturing Year2015
Hours2700 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional InformationTIRES 80%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
J.A. DELMAS S.A.S.See InventoryWebsiteSelect contact
Yohan ROULLET
Ivory Coast (Cote D'Ivoire)
Telephone:+33 5 56796721
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone