Caterpillar 930K

Caterpillar 930K

Price
157,399 USD
Year
2013
Working hours
3227 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN01352
Unit NumberUM9919
Catalog NumberCU4364406
Manufacturing Year2013
Hours3227 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$157,399
Tax (10%)$15,740
Price Including Tax$173,139
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationWarranty: Cat Certified Used PT&Hyd - 6mths / 1500 hrs
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodCab needs a proffesional clean due to the red dust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRadiator Bonnet needs a new bottom seal as it has come detached
  • Good
  • Good
  • GoodOne of the step bars is slightlt bent not considered to be a safety issue
  • YesMachine needs a proffesional clean would suggest Caustic Bob to remove the red dust
  • No
  • Machine will present well after a steam clean and the cab detailed preffesionally
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesBrakes working well
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodBlows cold air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3225
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Yes
  • Yes
  • No
  • No
  • No
  • 50% fuel level,all guages work
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEngine starts and runs well
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • ELC
  • 50% showing on guage
  • 3225
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRadiator needs a external steam clean see debri build up at the bottom of the radiator
  • Good
  • No
  • No
  • No
  • 3225
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairTwo working lights not working
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodNo signs of oil leaks around hydrostatic Transmission components
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydrostatic Transmission shifts smoothly
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Steering is easy to operate in both sides
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBrakes working well
  • Yes2nd
  • No
  • 2ND
  • Brakes work well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic System functions correctly with no signs of oil leaks
  • Good
  • Good
  • No
  • Unable to check kick out as the bucket was not fitted to the machine
attachments / work tools
  • Yes
  • YesWill confirm from client as it wasnt with the machine
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • Yes
  • Standard Caterpillar bucket comes with the machine
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • All axles ,final drives and differential sare original at 3225 hours no signs of oil leaks
comments, misc. repairs, general remarks
  • Machine will present well after a good proffesional clean including the cab and a good second set of tyres rear tyres to suit the front tyres
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • Good no signs of external leaks
  • 3225
  • 3225
  • Good
  • Good
  • 3225
  • 3225
general condition
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • YesRear tyres need to be replaced as they dont match up with the front tyres as they are badly worn
  • No
tires
  • No
  • Rear tyres are a mismatch to front tyres as they are badley worn
  • 20.5X25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front40NoNoNo
Left Rear0NoYesYes
Right Front40NoNoNo
Right Rear0NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone