Caterpillar 930K

Caterpillar 930K

Price
120,000 USD
Year
2014
Working hours
6246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02852
Unit Number460196
Catalog NumberCU4348072
Manufacturing Year2014
Hours6246 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$120,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAS IS / AS RECEIVED
C6.6 ENGINE
CAB, DELUXE
CAMERA, REAR VIEW
CLEAN EMISSIONS MODULE, TIER 4
COUNTERWEIGHT, HEAVY
DIFFERENTIAL,LIMITED SLIP RE
ENVIRONMENT, HIGH DEBRIS
FENDERS, STANDARD
HYD,3V,COUPLER READY,HIGH LI
KIT, GUARD, POWERTRAIN SIDE
LIGHTS, AUX, HALOGEN / HALOG
PREP PACK, NORTH AMERICA
QUICK COUPLER, FUSION
RADIO, CD PLAYER
SEAT, DELUXE
STEERING, STANDARD
USED PURCHASE / G. DAVIDSON
WEATHER, COLD START 120V
0P0800 / 6000/ 06/25/18
2014 CATERPILLAR 930K FCHL
NEW TIRES
BUCKET-GP, 3.8 CY, HO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • DPF
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • PoorLeaking
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
  • Four sets of hay forks belong to this group of machines, I have no idea which are assigned to which loader. Also have one general purpose bucket. Note on the forks, everyone has at least one bent coupler hook.
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • 100
  • New
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitanNoNoNo
Left RearTitanNoNoNo
Right FrontTitanNoNoNo
Right RearTitanNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone