Caterpillar 930K

Caterpillar 930K

Price
159,250 USD
Year
2014
Working hours
2507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03489
Unit Number435635
Catalog NumberCU2053527
Manufacturing Year2014
Hours2507 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$159,250
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**PRICED WITHOUT BUCKET**
C6 ENGINE
HYD,3V,COUPLER READY,STD LIF
COUNTERWEIGHT, HEAVY (930K)
DIFFERENTIAL,LIMITED SLIP RE
CAB, DELUXE
WEATHER, COLD START 120V
STEERING, STANDARD
SEAT, DELUXE
ENVIRONMENT, STANDARD
FENDERS, STANDARD
QUICK COUPLER, FUSION
LIGHTS, AUX, HALOGEN / HALOG
PREP PACK, UNITED STATES
CAMERA, REAR VIEW
WARNING, BEACON, STROBE
RADIO, BLUETOOTH, AUX, MIC
INSTRUCTIONS, ANSI, US
TIRES, 20.5R25 BS VJT * L3
BUCKET, GP, 3.00 YD3, HO, BOCE
PRICE CHG:07/06/17 VIA FIXASKPRC
2507 KC 1/15/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone