Caterpillar 930K

Caterpillar 930K

Price
132,500 USD
Year
2014
Working hours
2027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03380
Unit Number174U040
Catalog NumberCU2513706
Manufacturing Year2014
Hours2027 h
CountryUnited States
LocationUrbana, IA
Pricing
Price Excluding Tax$132,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationPictures as of 6/20/18 1569 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • GoodMinor scrapes in paint.
  • Good
  • Good
  • Good
  • FairRH fender bent down, LR fender flare minor scraping/cut.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLadder bent back slightly.
  • No
safety items
  • Good
  • Good
  • GoodBreakout hammer installed.
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLH/door light not operating, RH light works.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • GoodOriginal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • YesMinor seep LH side of engine.
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic fan.
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydrostatic transmission, all speeds work correctly.
  • GoodHydrostatic transmission, all speeds work correstly..
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • FairLH boom cylinder leaking, needs re-sealed.
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good70% remaining, have been flipped.
  • Good
  • Good
  • GoodWorks correctly.
  • 3.2 cu/yds
  • P/N 345-2424
  • 99.7” wide.
final drives
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • Good
  • GoodSome minor corrosion on bolt heads.
comments, misc. repairs, general remarks
  • Inspected 6-19-18 at 1569 hours.
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • LF minor scrapes on sidewall, LR minor cuts in tread
  • 20.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2960NoNoYes
Left RearYokohama4280NoYesNo
Right FrontMichelin2860NoNoNo
Right RearMichelin2960NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone