Caterpillar 930K

Caterpillar 930K

Price
125,000 USD
Year
2013
Working hours
3658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02351
Unit NumberU009307
Catalog NumberCU2331546
Manufacturing Year2013
Hours3658 h
CountryUnited States
LocationTwin Falls, ID
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
TOOLBOX GROUP
MACHINE ID# U009307
TIRES 20.5-25
KIT SERIALIZED TECHNICAL MEDIA
DIFFERENTIAL LIMITED SLIP REAR
930K HL WHEEL LOADER
HYD 3V COUPLER READY HIGH LIFT
PREP PACK UNITED STATES
WEATHER COLD START 120V
CAB DELUXE
CAMERA REAR VIEW
COUNTERWEIGHT HEAVY
JUMPER LINES 3RD FUNCTION
PRODUCT LINK SATELLITE-PL321
SEAT DELUXE
ENVIRONMENT HIGH DEBRIS
FENDERS EXTENDED COVER
RADIO READY
QUICK COUPLER FUSION
STEERING STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone