Caterpillar 930K

Caterpillar 930K

Price
172,000 USD
Year
2014
Working hours
3588 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03634
Unit Number434374
Catalog NumberCU2361791
Manufacturing Year2014
Hours3588 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$172,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD, DUAL MODE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
CAB, DELUXE
SEAT, DELUXE
RADIO, CD, DELUXE
TIRES, 20.5R25 BS VJT * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
GUARD, DRIVESHAFT
HIGH ALTITUDE COLD START
TOOLBOX GROUP
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 3.00 YD3, HO
ENGINE - AR
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/1833 GD 4/27/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone