Caterpillar 930K

Caterpillar 930K

Price
130,200 USD
Year
2013
Working hours
4969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN01575
Unit NumberM426366
Catalog NumberCU2347734
Manufacturing Year2013
Hours4969 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$130,200
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationKIT, PRODUCT LINK, SAT-PL321 IN
C6.6 ENGINE
TIER 4 INTERIM
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD, DUAL MODE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
CAB, DELUXE
SEAT, DELUXE
RADIO, CD PLAYER
TIRES, 20.5R25 BS VJT * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
TOOLBOX GROUP
GUARD, DRIVESHAFT
QUICK COUPLER, FUSION
HIGH ALTITUDE COLD START
FORK TINE, 2.25" X 6" X 54" (2)
CARRIAGE, PALLET FORK 60"
BUCKET, GP, 3.00 YD3, HO
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
CUTTING EDGE, BOLT ON(4 PIECE)
TIP GROUP
SEGMENT GROUP
ADAPTER GROUP
0P0800/3475 GD 4/27/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone