Caterpillar 930K

Caterpillar 930K

Price
156,750 USD
Year
2015
Working hours
482 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03838
Unit NumberUE4764
Catalog NumberCU2595338
Manufacturing Year2015
Hours482 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$156,750
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationRADIO READY, BLUETOOTH,MIC,AUX
ENGINE - AR
TIRES, 20.5R25 TI MXL * L3
COUNTERWEIGHT, STANDARD
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
SEAT, DELUXE
ENVIRONMENT, STANDARD
FENDERS, STANDARD
CAB, STANDARD
WEATHER, STANDARD
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
STEERING, STANDARD
SHIPPING/STORAGE PROTECTION
BUCKET 99.7" 3.2YD3
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • No
  • No
  • Goodbent slightly
  • Good
  • Good
  • Good
  • Good
  • Fairminor damage
  • Goodminor scratches/blemishes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodtoo cold to check
  • Good
  • Yes
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • 3.2 yd3
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 95
  • Right front tire low on air
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN95
Left RearTITAN95
Right FrontTITAN95
Right RearTITAN95
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone