Caterpillar 930K

Caterpillar 930K

Price
130,753 USD
Year
2013
Working hours
3471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02389
Unit Number100021420
Catalog NumberCU4354314
Manufacturing Year2013
Hours3471 h
CountryAustralia
LocationCaboolture, QL
Pricing
Price Excluding Tax$130,753
Tax (10%)$13,075
Price Including Tax$143,828
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
RIDE CONTROLRIDE CONTROL
BLUETOOTHBLUETOOTH
Additional Information* GP BUCKET
* UHF RADIO
*QUICK COUPLER HYDRAULIC
A/C ROPS CAB
ELIGIBLE FOR THE HD ADVANTAGE PROGRAM
FORKS/CARRIAGE
INCLUDES HD RENTAL EXTRAS
POWERTRAIN & HYDRAULICS EPP COVERAGE QLD & NT (12MTHS/2000HRS)
AVAILABLE 3 - 4 WEEKS FROM RECEIPT OF OFFICIAL ORDER - SUBJECT TO PRIOR SALE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone