Caterpillar 930K

Caterpillar 930K

Price
120,000 USD
Year
2014
Working hours
6759 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02910
Unit Number460195
Catalog NumberCU4348073
Manufacturing Year2014
Hours6759 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$120,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
CAB, DELUXE
CLEAN EMISSIONS MODULE, TIER 4
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HIGH ALTITUDE COLD START
HYD,3V,COUPLER READY,HIGH LIFT
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
RADIO, CD PLAYER
SEAT, DELUXE
STEERING, STANDARD, DUAL MODE
TOOLBOX GROUP
USED PURCHASE/ G. DAVIDSON
0P0800 / 6738 / 06/25/18
AS IS / AS RECEIVED
NEW TIRES
2014 CATERPILLAR 930K FCHL
BUCKET 107.4",4.5 CY LMH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
engine
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • DPF
  • Normal
  • Normal
cooling system
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairDirty
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • PoorBoth leaking
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • Yes
bucket
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Fair
  • Yes
  • Lower rear worn thru heel plate area
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • 100
  • New
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitanNoNoNo
Left RearTitanNoNoNo
Right FrontTitanNoNoNo
Right RearTitanNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone