Caterpillar 930K

Caterpillar 930K

Price
154,500 USD
Year
2015
Working hours
2682 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN04074
Unit Number438803
Catalog NumberCU2135981
Manufacturing Year2015
Hours2682 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$154,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
PRODUCT LINK,PL321,SATELLITE
HYD,3V,COUPLER READY,STD LIF
COUNTERWEIGHT, HEAVY (930K)
DIFFERENTIAL,LIMITED SLIP RE
CAB, DELUXE
WEATHER, COLD START 120V
STEERING, STANDARD
SEAT, DELUXE
ENVIRONMENT, STANDARD
FENDERS, STANDARD
QUICK COUPLER, FUSION
LIGHTS, AUX, HALOGEN / HALOG
PREP PACK, UNITED STATES
CAMERA, REAR VIEW
WARNING, BEACON, STROBE
RADIO, BLUETOOTH, AUX, MIC
INSTRUCTIONS, ANSI, US
TIRES, 20.5R25 BS VJT * L3
KIT, GUARD, POWERTRAIN, LOWER
BUCKET, GP, 3.00 YD3, HO, BOCE
KIT,SERIALIZED TECHNICAL MEDIA
KIT, GUARD, DRIVESHAFT
ENGINE - AR
PRICE CHG:07/06/17 VIA FIXASKPRC
0P0800/2177 KCW 4/27/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone