Caterpillar 930K

Caterpillar 930K

Price
140,000 USD
Year
2014
Working hours
1861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02494
Unit NumberUM07116
Catalog NumberCU2535549
Manufacturing Year2014
Hours1861 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationEIN # JA4J38
CLEAN EMISSIONS MODULE TIER 4
CUTTING EDGE,BOLT ON(4 PIECE)
RADIOMCD PLAYER
WEATHER,STANDARD
DIFFERENTIAL,OPEN REAR
STEERING,STANDARD
QUICK COUPLER,FUSION
CAB,STANDARD
SEAT,DELUXE
BUCKET-GP,3.1 CYD,HO
COUNTERWEIGHT,STANDARD
PREP PACK,UNITED STATES
ENVIRONMENTAL,STANDARD
HYD,3V,COUPLER READY,STD LIFT
FENDERS,STANDARD
TIRES,20.5R25,MXL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Michelle Trujillo
Telephone:+1 855 488 6675
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone