Caterpillar 930K

Caterpillar 930K

Price
164,000 USD
Year
2014
Working hours
2809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02573
Unit NumberRHN2573
Catalog NumberCU1989779
Manufacturing Year2014
Hours2809 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$164,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD, DUAL MODE
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
CAB, STANDARD
SEAT, DELUXE
RADIO, CD PLAYER
TIRES,20.5R25 MX XHA2 * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
KIT,SERIALIZED TECHNICAL MEDIA
PACK, DOMESTIC TRUCK
INLAND FREIGHT
PRODUCT LINK, SATELLITE-PL321
GUARD, POWERTRAIN, LOWER
LIGHTS, AUX, HALOGEN / HALOGEN
TOOLBOX GROUP
GUARD, CRANKCASE
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 3.00 YD3, HO
ANTIFREEZE, -52C (-62F)
FORK, PALLET 72" (QC)
ARM, MATERIAL HANDLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone