Caterpillar 930K

Caterpillar 930K

Price
131,928 USD
Year
2014
Working hours
2101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03276
Unit NumberE123792
Catalog NumberCU2252416
Manufacturing Year2014
Hours2101 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$131,928
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.5 CYD
TIRE SIZE: 20.5/25
PRODUCT LINK:
ROPS:
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone