Caterpillar 930K

Caterpillar 930K

Price
142,374 USD
Year
2014
Working hours
3152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03298
Unit Number100016706
Catalog NumberCU4308473
Manufacturing Year2014
Hours3152 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$142,374
Tax (10%)$14,237
Price Including Tax$156,612
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
Additional Information* GP BUCKET
ARM MATERIAL HANDLING
FORKS & CARRIAGE
INCLUDES HD RENTAL EXTRAS
POWERTRAIN & HYDRAULICS EPP COVERAGE QLD & NT (12MTHS/2000HRS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone