Caterpillar 930K

Caterpillar 930K

Price
107,500 USD
Year
2014
Working hours
6079 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02507
Unit NumberEQ0063427
Catalog NumberCU2460381
Manufacturing Year2014
Hours6079 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$107,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUPLER, QUICKCOUPLER, QUICK
Additional Information3.7 YD GP BUCKET
2V HYDRAULICS
HEAVY COUNTERWEIGHT
POWERTRAIN GUARD
20.5 X 25 TIRES
T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone