Caterpillar 930K

Caterpillar 930K

Price
150,000 USD
Year
2012
Working hours
1099 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN00498
Unit NumberLKE01591
Catalog NumberCU2418243
Manufacturing Year2012
Hours1099 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Additional InformationCAB, STANDARD
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
MANUAL, OPER. MAINT. ENGLISH
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRICED 11/03/16 CR
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 BS VJT * L3
TOOLBOX GROUP
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone