Caterpillar 930K

Caterpillar 930K

Price
167,500 USD
Year
2015
Working hours
2086 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03981
Unit NumberM437317
Catalog NumberCU2361793
Manufacturing Year2015
Hours2086 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$167,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD, DUAL MODE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
CAB, DELUXE
SEAT, DELUXE
RADIO, CD, DELUXE
TIRES,20.5R25 MX XHA2 * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
GUARD, DRIVESHAFT
HIGH ALTITUDE COLD START
TOOLBOX GROUP
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 3.00 YD3, HO
FORK TINE, 2.25" X 6" X 54"
CARRIAGE, PALLET FORK 60"
0P0800/1764 KC 12/18/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone