Caterpillar 930K

Caterpillar 930K

Price
139,894 USD
Year
2014
Working hours
3657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02907
Unit NumberU009334
Catalog NumberCU2347941
Manufacturing Year2014
Hours3657 h
CountryUnited States
LocationPocatello, ID
Pricing
Price Excluding Tax$139,894
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information4.5 CYD GP BUCKET W/ BOE - SER# 151100504
930K HL WHEEL LOADER
DIFFERENTIAL LIMITED SLIP REAR
HYD 3V COUPLER READY HIGH LIFT
KIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
MACHINE ID# U009334
TIRES 20.5-25
TOOLBOX GROUP
RADIO READY
STEERING STANDARD
SEAT DELUXE
QUICK COUPLER FUSION
CAB DELUXE
COUNTERWEIGHT HEAVY
FENDERS EXTENDED COVER
PREP PACK UNITED STATES
PRODUCT LINK SATELLITE-PL321
CAMERA REAR VIEW
JUMPER LINES 3RD FUNCTION
ENVIRONMENT HIGH DEBRIS
WEATHER COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone