Caterpillar 930K

Caterpillar 930K

Price
186,300 USD
Year
2013
Working hours
6939 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN01182
Unit NumberPL16632
Catalog NumberCU1882129
Manufacturing Year2013
Hours6939 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$186,300
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -52C (-62F)
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDERS, EXTENDED COVER
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, PREMIUM
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX GROUP
WARNING, BEACON, ROTATING
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone