Caterpillar 930K

Caterpillar 930K

Price
161,662 USD
Year
2015
Working hours
2550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN04019
Unit NumberUM9834
Catalog NumberCU4364402
Manufacturing Year2015
Hours2550 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$161,662
Tax (10%)$16,166
Price Including Tax$177,828
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional InformationWarranty: Cat Certified Used PT&Hyd - 6mths / 1500 hrs

*BATTERY DISCONNECT / ISOLATOR
*STANDARD STEERING, HMU
20.5 R25 TIRES.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone