Caterpillar 930K QCF

Caterpillar 930K QCF

Price
198,000 USD
Year
2015
Working hours
568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K QCF
CategoryWheel Loaders
Serial NumberRHN03842
Unit NumberLKE02505
Catalog NumberCU2151582
Manufacturing Year2015
Hours568 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
PREP PACK, UNITED STATES
HYD,2V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
CAB, DELUXE
SEAT, DELUXE
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
PACK, DOMESTIC TRUCK
INLAND FREIGHT
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
TOOLBOX GROUP
GUARD, DRIVESHAFT
TIRES, 20.5R25 BS VJT * L3
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
KIT,SERIALIZED TECHNICAL MEDIA
EMA
ENGINE - AR
PRICED 12/08/15 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone