Caterpillar 930K FC

Caterpillar 930K FC

Price
115,000 USD
Year
2014
Working hours
5964 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K FC
CategoryWheel Loaders
Serial NumberRHN03036
Unit Number456831
Catalog NumberCU4307401
Manufacturing Year2014
Hours5964 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800 / 5956 / 03/12/18
2014 CATERPILLAR 930K W/LOADER
AS IS / AS RECEIVED
BUCKET, GP, 3.00 YD3, HO
C6.6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HIGH ALTITUDE COLD START
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD, DUAL MODE
TIRES, 20.5R25 50%
TOOLBOX GROUP
USED PURCHASE / M. SHERIDAN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Good
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorEXPIRED
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • FairBOTTOM SEAT CUSHION TORN
  • Good
  • Good
  • Yes
engine
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • NORMAL
  • GOOD
  • NORMAL
  • Fair
  • Fair
  • Good
  • Good
  • Good
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • GoodR/S SLIGHT LEAK
  • Good
  • Good
  • Good
  • Good
  • YesR/S LIFT SLIGHT LEAK
bucket
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • No
  • Good
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE50NoNoYes
Left RearMITAS50NoNoYes
Right FrontBRIDGESTONE50NoNoNo
Right RearMITAS97NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone