Caterpillar 930 K

Caterpillar 930 K

Price
142,999 USD
Year
2013
Working hours
2288 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930 K
CategoryWheel Loaders
Serial Number0RHN01196
Unit Number104901
Catalog NumberCU2542989
Manufacturing Year2013
Hours2288 h
CountryUnited States
LocationFort Worth, TX
Pricing
Price Excluding Tax$142,999
Tax-
Price Including Tax-
Features
Additional Information1 LANE 2 ORDER
1 HYD,2V,COUPLER READY,STD LIFT
1 STEERING, STANDARD, DUAL MODE
1 DIFFERENTIAL, OPEN REAR
1 ENVIRONMENT, STANDARD
1 WEATHER, STANDARD
1 SEAT, DELUXE
1 RADIO, READY
1 TIRES, 20.5R25 BS VJT * L3
1 FENDERS, STANDARD
1 KIT,SERIALIZED TECHNICAL MEDIA
1 RIDE CONTROL
1 LIGHTS, AUX, HALOGEN / HALOGEN
1 BUCKET 99.7" 3.2YD3
1 CAB, DELUXE
1 COUNTERWEIGHT, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone