Caterpillar 926M

Caterpillar 926M

Price
137,080 USD
Year
2017
Working hours
1974 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE03898
Unit NumberE136612
Catalog NumberCU4309212
Manufacturing Year2017
Hours1974 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$137,080
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
TIRE SIZE: 20.5R25
HEATER
BUCKET SIZE: 3.0 CYD
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone