Caterpillar 926M

Caterpillar 926M

Price
145,000 USD
Year
2016
Working hours
3210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE02780
Unit Number445606
Catalog NumberCU2574213
Manufacturing Year2016
Hours3210 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2.7 YD GP BUCKET
C7.1 ENGINE
CAB, DELUXE
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, STD HALOGEN
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, THERMAL BYPASS 120V
0P0800/3207 MWL 11/14/18
CUTTING EDGES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone